IESNA:LM-63-2002
[TEST]P950871
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16725
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1962.4 2457.1 2904.3 3250.5 3532.8 3692.5 3767.6 3794.4 3929.9 4220
4699.1 5304.3 5900 6375.7 6791.9 7171.7 7411.7 7473 7325.4 6951.6
6197 4892.5 4038.7 3382.5 2678.9 1884.7 1238.9 868.5 677.7 585.3
531 446.3 378.1 131.2 63.9 10.4 0
1962.4 2474.3 2925.8 3278.1 3537.1 3712.3 3802.1 3827.2 3939.4 4201
4643.9 5237 5821.5 6313.6 6734 7113.9 7398.8 7501.5 7407.4 7090.6
6460.3 5255.1 4201.9 3528.5 2833.5 2054.7 1351.1 911.7 699.3 606.1
536.1 453.3 381.6 162.3 68.2 13 0
1962.4 2452.7 2895.6 3251.3 3528.5 3729.6 3841 3888.5 3976.5 4211.4
4588.6 5115.3 5676.4 6171.1 6570.8 6890.3 7189.9 7335.8 7298.6 7045.7
6538.9 5711 4552.4 3744.3 3054.5 2299.9 1535.9 1020.5 754.6 626.8
553.4 481.7 412.7 315.1 160.6 19 0
1962.4 2452.7 2882.7 3237.5 3533.6 3760.7 3912.6 3992.1 4074.9 4256.2
4536.8 4945.2 5430.4 5895.7 6270.4 6577.8 6835.9 7044.8 7100.9 7018.1
6713.3 6147.8 5353.5 4413.4 3528.5 2742 1917.5 1227.7 837.4 637.1
549.9 477.4 407.5 324.6 227.9 88.9 0
1962.4 2380.2 2797.2 3161.5 3474.1 3750.3 3970.5 4116.4 4209.6 4352.9
4586 4885.6 5273.3 5667.8 6022.6 6328.3 6576.9 6797.9 6955 6997.3
6913.6 6656.3 6157.3 5402.8 4521.3 3620.8 2697.9 1778.5 1117.2 749.4
571.5 507.6 441.2 336.7 227.1 70.8 0
1962.4 2342.2 2718.6 3073.5 3401.5 3705.4 3981.7 4200.1 4348.6 4487.6
4662 4912.4 5202.5 5546.9 5894 6239.3 6532.9 6762.5 6936 7079.4
7190.7 7153.6 6997.3 6642.5 6029.5 5235.3 4213.9 3231.5 2173 1341.6
870.2 594.8 430.8 260.7 131.2 34.5 0
1962.4 2269.7 2596.9 2931 3255.6 3574.2 3881.6 4155.2 4382.3 4564.5
4749.2 4951.2 5173.1 5449.4 5766.2 6125.4 6494.9 6851.4 7167.4 7445.4
7698.4 7976.4 8101.5 8179.2 8162 7809.7 7137.2 6065.8 4648.2 3148.6
1817.3 943.6 481.7 278 135.5 46.6 0
1962.4 2214.5 2476.9 2763.5 3060.5 3341.1 3642.4 3935.1 4216.5 4465.2
4713.8 4944.3 5153.3 5378.6 5615.1 5869 6163.4 6496.6 6860.9 7247.7
7669.9 8275.9 8765.4 9064.2 9404.3 9650.4 9682.3 9351.7 8491.8 7100.1
5173.1 3338.5 1701.6 694.1 247.8 48.3 0
1962.4 2115.2 2299.9 2514 2748.9 2997.5 3250.5 3500.8 3748.6 4003.3
4270.1 4517 4785.5 5066.1 5357.9 5650.5 5975.1 6339.5 6742.7 7199.4
7732.9 8541.8 9344.7 9894.7 10596.6 11422.8 12306.9 12896.5 12770.5 11583.4
9139.3 5925.1 2513.2 767.5 241.7 50.1 0
1962.4 2097.9 2281.8 2478.6 2700.5 2935.3 3175.3 3414.5 3651 3891.1
4127.6 4372.8 4631.8 4912.4 5202.5 5503.8 5838.7 6209.1 6623.5 7095.8
7628.4 8484.9 9293.8 9889.5 10639.7 11540.2 12505.4 13120.1 13003.6 11741.4
9084.9 5555.6 2129 587.9 189.9 43.2 0
1962.4 2032.3 2127.3 2255 2409.6 2577.9 2748 2926.7 3111.5 3297.9
3486.1 3680.4 3876.4 4083.6 4306.3 4542 4801 5094.5 5448.5 5852.6
6344.7 7126.8 7719.9 8305.3 9019.3 9878.3 10684.6 11034.3 10669.1 9276.5
6848 3811.6 1099 230.5 76.8 17.3 0
1962.4 1983.9 2037.5 2114.3 2220.5 2335.3 2460.5 2589.1 2719.5 2858.5
2994 3124.4 3259.1 3392.9 3534.5 3683.9 3841 4031.8 4252.8 4539.4
4953.8 5468.4 5818.9 6210.8 6679.6 7190.7 7539.5 7417.8 6808.3 5665.2
4091.3 2093.6 682.9 203.7 69.9 16.4 0
1962.4 1940.8 1948.5 1983.9 2041.8 2101.4 2179.9 2257.6 2334.5 2414.8
2484.7 2547.7 2600.4 2648.7 2682.4 2704 2725.6 2740.2 2764.4 2820.5
2955.2 3034.6 3049.3 3078.7 3124.4 3165.9 3052.8 2694.5 2183.4 1617.9
1099.9 623.3 312.5 132.1 63.9 22.4 0
1962.4 1850.1 1783.7 1749.1 1745.7 1759.5 1782.8 1808.7 1826.8 1838
1837.2 1815.6 1781.9 1734.4 1671.4 1594.6 1502.2 1406.4 1318.3 1236.3
1151.7 1076.6 1013.6 961.8 916.9 871.1 814.1 737.3 631.1 488.6
355.7 261.6 181.3 116.6 66.5 19 0
1962.4 1766.4 1644.7 1591.1 1578.2 1589.4 1613.6 1639.5 1652.4 1649
1630.8 1598.9 1552.3 1494.4 1427.1 1358 1286.4 1214.7 1143.9 1066.2
987.7 916.9 865.1 834 821.9 823.6 821.9 797.7 738.2 638.9
486.1 335 234.8 154.5 76.8 17.3 0
1962.4 1700.8 1554 1496.2 1498.8 1531.6 1567.8 1591.1 1592.9 1577.3
1547.1 1503.9 1453 1394.3 1332.1 1270.8 1206.1 1137.9 1067.9 1003.2
954 911.7 883.2 865.1 849.5 831.4 802.9 773.5 737.3 679.4
591.4 464.5 304.8 168.4 80.3 17.3 0
1962.4 1637.7 1486.7 1447.8 1472 1516.9 1552.3 1569.5 1562.6 1535.9
1494.4 1445.2 1388.2 1332.1 1272.6 1214.7 1175 1127.5 1067.9 1020.5
988.5 946.2 879.7 827.1 792.5 758.9 724.3 689.8 658.7 630.2
596.6 542.2 443.8 340.2 199.4 48.3 0
1962.4 1602.4 1451.3 1429.7 1471.1 1514.3 1549.7 1560 1543.6 1501.3
1450.4 1392.6 1330.4 1275.1 1227.7 1200.9 1169 1136.1 1104.2 1033.4
970.4 920.3 870.2 823.6 775.3 733 691.5 653.5 613.8 568.1
523.2 482.6 423 365.2 255.5 99.3 0
1962.4 1572.1 1428.8 1426.2 1472 1513.4 1544.5 1548 1522.9 1477.2
1419.3 1355.4 1298.5 1245.8 1210.4 1180.2 1141.3 1088.7 1042 985.9
942.8 894.4 846.9 803.8 767.5 730.4 690.7 650.1 602.6 549.9
492.1 441.2 375.6 284 188.2 78.6 0
1962.4 1554.9 1417.6 1425.4 1475.4 1516 1543.6 1538.5 1506.5 1452.1
1384.8 1321.8 1268.2 1227.7 1208.7 1162.9 1092.1 1010.1 977.3 949.7
900.5 862.5 829.7 781.3 745.1 716.6 679.4 635.4 582.8 524.9
461.9 434.3 373.8 244.3 177.8 108.8 0
1962.4 1551.4 1410.7 1426.2 1476.3 1517.7 1542.8 1535.9 1497 1435.7
1367.5 1305.4 1252.7 1227.7 1198.3 1140.5 1036.9 968.7 951.4 917.7
874.6 827.9 783.9 750.2 729.5 711.4 677.7 636.3 586.2 528.4
467.1 482.6 385 257.3 196 72.5 0
1962.4 1551.4 1409.8 1428.8 1477.2 1518.6 1541.9 1538.5 1500.5 1436.6
1367.5 1304.5 1251.8 1228.5 1195.7 1137 1029.1 969.5 955.7 916.9
872 821 784.8 739.9 733.8 711.4 676.9 636.3 589.7 527.5
468.8 475.7 330.7 265.9 193.4 69.9 0
